Overview

Product Details

Demonstration circuit 1272 is a monolithic stepdown DC/DC switching regulator featuring LT3693. The demo board is designed for 5V@3.5A output from a 6.3V to 36V input.



Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.