Overview

Product Details

DC1233A-A: Demo Board for the LT5579 1.5GHz to 3.8GHz High Linearity Upconverting Mixer


 


Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.