-
DC1129A - Schematic9/24/2009PDF40K
Overview
Product Details
Demonstration circuit DC1129A is a synchronous step down converter featuring the LTC3610, the high efficiency, high density DC/DC regulator. The input voltage range is from 4.5V to 24V. The output voltage is jumper-selectable and provides 1.2V, 1.5V, 1.8V or 2.5V at 12A load current. The regulator includes the controller and power MOSFETs in the 9mm by 9 mm QFN package.
Applicable Parts
Documentation & Resources
-
DC1129A - Demo Manual9/24/2009PDF408K
-
DC1129A - Design File9/24/2009ZIP855K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.