Overview

Product Details

Demonstration circuit 1122 features the LT3681 in a 500kHz step-down converter circuit, designed for 3.3V/2A output from a 4.5V to 34V input. The LT3681’s integrated boost diode and catch diode reduce the parts count.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.