Overview

Product Details

Demonstration circuit 1107 is a 2-phase dual high efficiency synchronous step-down DC/DC converter that features the LTC3836EUFD controller. It operates with a 2.75V to 4.5V input range. and has two outputs: 1.8V @ 7A and 1.2V @ 7A.


 


Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.