Overview

Product Details

This evaluation board is obsolete and no longer recommended.

Demonstration circuit DC1104A is a single-battery charge controller with featuring the LTC4009-2 (4.2V/cell). The input voltage is 13.5V to 20V. The charger output voltage is programmed by jumpers to support 1, 2, 3 and 4-Cell Li-ion batteries with a cell voltage of 4.2V/Cell. The maximum charge current is 2A. The demo board is initially configured for 12.6V (three Li-ion batteries). The board will automatically charge a battery as soon as input power is applied with a battery connected prior to power up. Status LEDs are provided for CHG, ACP (AC Present), C/10, and ICL (input current limit). This demoboard is capable of also supporting the LTC4009 (adjustable charge voltage) and the LTC4009-1 (4.1V/cell) with a simple IC swapout.

Documentation & Resources

Related Hardware (1)

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.