-
DC1084A-A - Schematic6/26/2014PDF40K
Overview
Product Details
Demonstration circuit DC1084A-A features the LTM4602, the high efficiency, high density step-down μModule® regulator. The input voltage range is from 5V to 20V. The output voltage is jumper programmable from 0.6V to 5V; refer to the step-down ratio curve in the LTM4602 data sheet. The rated load current is 6A, but derating is necessary for certain VIN, VOUT and thermal conditions.
Applicable Parts
Documentation & Resources
-
DC1084A-A - Demo Manual9/12/2011PDF1M
-
DC1084A-A - Design Files6/26/2014ZIP907K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.