Overview
Product Details
Demonstration circuit DC1081 is a dual-output low VIN step-down power supply featuring the LTC3836, a low quiescent current, 2-phase synchronous buck controller. The input voltage is from 2.75V to 4.5V. The demo board has two outputs: 1.8V/12A and 1.2V/12A.
Applicable Parts
Documentation
Demo Board Schematic (1)
User Guides (1)
Evaluation Design Files (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.