Overview

Product Details

DC1078A: Demo Board for the LT5570 Fast Responding with 40MHz to 2.7GHz Mean-Squared Power Detector.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.