Overview

Product Details

DC1058A-F: Demo Board for the LTC2203 16-Bit, 25Msps ADCs and LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.