Overview

Features and Benefits

  • For Automotive Applications up to 3A
  • Triple Layout for D-Pak, D2-Pak or S-8 MOSFETs
  • 0.093-inch Turret Holes Accommodate 12 AWG Wire
  • LEDs Show Input, Outputs, Fault and Enable
  • Easily Modified for up to 20A

Product Details

Demonstration Circuit DC1018B-B showcases the LT4356-2 Surge Stopper in a 12V, 3A application. Input transients of up to 60V are limited to 16V at the output; sustained overvoltage conditions cause the limiter to trip off and retry after the overvoltage is removed.

LEDs indicate the presence of +12V input and output, as well as state of the fault output, FLT# and enable output, EN.

Input and output connections are made by 93 mil turrets which if removed, accommodate insertion of up to 12 gauge wires for in-situ testing.

Design files for this circuit board are available below.

Applications

  • Servers, Routers, Switches
  • Mass Storage
  • Fan Trays
  • Automotive Modules

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.