Overview
Product Details
The ADP2165/ADP2166 are synchronous, step-down dc-to-dc regulators in a compact 4 mm × 4 mm LFCSP_WQ package. The regulator runs from input voltages of 2.7 V to 5.5 V and requires minimal external components to provide a high efficiency solution with an integrated high-side FET and a synchronous rectified FET.The ADP2165 evaluation board (ADP2165-EVALZ) and the ADP2166 evaluation board (ADP2166-EVALZ) provide an easy way to evaluate the devices. This user guide describes how to quickly set up the board to collect performance data.
Documentation & Resources
-
UG-565: Evaluating the ADP2165/ADP2166 Step-Down Regulator12/12/2014PDF348K