Overview
Product Details
The TMP05/06 evaluation board can be used to evaluate all features of the TMP05/06 temperature sensors with minimal effort. It comes complete with connectors and software. The drivers will work on 32-bit Windows 7 machines.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
Applicable Parts
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.