Overview

Product Details

The EV1HMC8411LP2F evaluation board is a 2-layer board fabricated using Rogers 4350 and using best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance.

The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. For proper bias sequence, see the Applications Information section of the data sheet.

A fully populated and tested evaluation board is available from Analog Devices, Inc., upon request.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.