Overview

Features and Benefits

  • Self contained board, including HMC8362 or HMC8364 low noise quadband VCO, ADG1604 4:1 multiplexer, filtering options, and LT3042 voltage regulator and header connectivity to allow use of Arduino Uno or Linduino microcontroller
  • Externally powered by a single 6 V supply

Product Details

The EV1HMC8362LP6G and EV1HMC8364LP6G allow the evaluation of the performance of the HMC8362 and HMC8364 low noise quadband voltage controlled oscillators (VCOs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the HMC8362 or HMC8364 VCO, an LT3042 ultralow noise voltage regulator, a jumper, an ADG1604 4:1 multiplexer, and subminiature Version A (SMA) and 2.92 mm K connectors.

Consult the HMC8362 and HMC8364 data sheets in conjunction with the user guide when working with the evaluation boards.

System Requirements

  • Power supply (6 V)
  • Power supply (low noise, variable 0 V to 13.5 V)
  • 50 Ω terminations
  • Signal source analyzer

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.