Overview
Product Details
The EVAL-ADXL325Z is a simple breakout board that allows quick evaluation of the performance of the ADXL325 accelerometer. The ADXL325 is a 3-axis analog-output accelerometer with ±5 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.This page contains all the information related to the EVAL-ADXL325Z including documentation, pricing, and ordering information.
Markets and Technologies
Applicable Parts
Documentation
Evaluation Design Files (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.