Overview

Product Details

The ADXL203EB is a simple breakout board that allows quick evaluation of the performance of the ADXL203 accelerometer. The ADXL203 is a 2-axis, low-noise, temperature-stable accelerometer. The small size (1" x 1") of the ADXL203 makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the ADXL203EB including documentation, pricing, and ordering information.


Markets and Technologies

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.