The EVAL-ADXL100xZ is a simple evaluation board that allows users to quickly evaluate the performance of the ADXL1003 vibration sensor. The EVAL-ADXL100xZ is designed to mount on to a mechanical shaker and is constructed of an extra thick PCB, measuring 0.8" × 0.8". Screw holes are supplied for rigid mounting to the shaker block. This design allows users to evaluate the full performance range of the ADXL1003 vibration sensor without needing to solder the device to a separate test board. A simple RC low-pass filter is provided at the output with a −3 dB bandwidth determined by the selected device under test. Components can be replaced to allow users to implement their own application specific low-pass filter on the output of the device. Full details on the microelectromechanical systems (MEMS) ADXL1003 accelerometer is provided in the data sheet.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.