Overview
Product Details
Development systems for the evaluation of the ADuC845 Precision Analog Microcontroller with 10-Channel 24-Bit ADC + 12 MIPS Flash MCU.The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.
ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-041: ADuC8xx Evaluation Kit Getting Started User Guide8/20/2009PDF679 kB
- 
                                                                
                                                                    
                                                                                                                                            MicroConverter® On-Chip Download/Debug Kernel1/17/2024
- 
                                                                
                                                                    
                                                                                                                                            MicroConverter Development Tools2/14/2015
- 
                                                                    
                                                                        
                                                                                                                                                    Schematic and Board Outline2/6/2004PDF
- 
                                                                
                                                                    
                                                                                                                                            AN-1074: Understanding the Serial Download Protocol (Formerly uC004)7/1/2010
- 
                                                                
                                                                    
                                                                                                                                            UC-006: A 4-wire UART-to-PC Interface8/3/2004PDF157 K