Overview

Product Details

The ADuC7126 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7126 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

Software

Evaluation Software

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.