Overview
Features and Benefits
- Full feature evaluation board for the ADRF6780
- On-board USB for serial port interface (SPI) control
- 5 V operation
- ACE software interface for SPI control
Product Details
The ADRF6780 is a silicon germanium (SiGe) design, wideband, microwave upconverter optimized for point to point microwave radio designs operating in the 5.9 GHz to 23.6 GHz frequency range.The upconverter offers two modes of frequency translation. The device is capable of direct conversion to radio frequency (RF) from baseband IQ input signals, as well as single sideband (SSB) upconversion from a real intermediate frequency (IF) input carrier frequency. The baseband inputs are high impedance and are generally terminated off chip with 100 Ω differential back terminations. The baseband IQ input path can be disabled and a modulated real IF signal anywhere from 800 MHz to 3500 MHz can fed into the IF input path and upconverted to 5.9 GHz to 23.6 GHz while suppressing the unwanted sideband by typically better than 25 dBc. The serial port interface (SPI) allows for tweaking of the quadrature phase adjustment to allow for optimum sideband suppression. In addition, the SPI interface allows for powering down the output power detector to reduce power consumption when power monitoring is not necessary.
The ADRF6780 upconverter comes in a compact, thermally enhanced, 5 mm × 5 mm LFCSP package. The ADRF6780 operates over the −40°C to +85°C temperature range.
For full details on the ADRF6780, see the ADRF6780 data sheet, which should be consulted in conjunction with this ADRF6780- EVALZ evaluation board user guide UG-920 when using this evaluation board.
Markets and Technologies
Applicable Parts
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.