Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5345
  • Easy connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5345 is a high linearity, single-pole, four-throw (SP4T) switch manufactured in the silicon process.

    The user guide describes the ADRF5345-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5345. A photograph of the evaluation board is shown in Figure 1 in the user guide.

    The ADRF5345 data sheet provides full specifications for the ADRF5345. Consult the ADRF5345 data sheet in conjunction with this user guide when using the ADRF5345-EVALZ.

    Markets and Technologies

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer
  • Buy

    Buy functionality exists in desktop site
    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.