Overview

Product Details

The ADRF5020-EVALZ is a fully populated, 4-layer, RO4003 based evaluation board. For normal operation, two supply voltages, +3.3 V and -2.5 V, should be connected to the dc test points labeled VDD and VSS respectively while ground voltage is applied to the dc test point labeled GND.

Two control voltages of 0/+3.3 V that select the switch state are applied to the dc test points labeled EN and CTRL. The RF input signal can be applied to the edge-launch, 2.4mm RF connector labeled RFC and the RF output signals can be measured on the edge-launch, 2.4mm RF connectors labeled RF1 and RF2.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.