Overview

Features and Benefits

  • Supports the detection of UART, BT
  • UDP transfer capability
  • ADPD188GG full configuration
    • Register level
    • High level
  • Graph view
    • Time graph
    • Frequency graph
 

Product Details

The EVAL-ADPD188GGZ evaluation board provides users with a simple means of evaluating the ADPD188 photometric front end. The evaluation system includes the Applications WaveTool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the user development system.


The EVAL-ADPD188GGZ is powered through the ribbon cabled from the EVAL-ADPDUCZ microcontroller board, (obtained separately). The evaluation board provides an ADPD188GG optical module, AD8233 ECG amplifier, and an ADXL362 accelerometer. The form factor of the evaluation board is optimized for wrist based photoplethysmography (PPG) measurements.


For additional information on the functionality of the ADPD188GG, refer to the ADPD188GG data sheet.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADPD188GGZ-PPG  evaluation board
  • Mini USB cable

Software

Evaluation Software

EXE
44.28 M
Wavetool Evaluation Software (Rev. 5.0.0)
A user datagram protocol (UDP) transfer capability from the Wavetool Evaluation Software allows data stream connections and register configurability to external analysis programs, such as LabVIEW® or MATLAB®, in real time.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.