User Guide
Rev.
0
1
View All
Evaluation Software
Rev.
5.22.1
1
View All
Overview
Features and Benefits
- Supports the detection of UART
- UDP transfer capability
- ADPD1080/ADPD1081 full configuration
- Register level
- High level
- Graph view
- Time graph
- Frequency graph
Product Details
The EVAL-ADPD1081Z-PPG evaluation board provides users with a simple means of evaluating the ADPD1080/ADPD1081 photometric front end with an optimized discrete optical design for vital signs monitoring applications. The evaluation system includes the Applications Wavetool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the user development system.The EVAL-ADPD1081Z-PPG is powered through the ribbon cable from the EVAL-ADPDUCZ microcontroller board (obtained separately). The evaluation board provides three green light emitting diodes (LEDs) and a 7 mm2 photodiode (PD). The design of the evaluation board is optimized for wrist-based photoplethysmography (PPG) measurements.
For additional information on the functionality of the ADPD1080/ ADPD1081, refer to the ADPD1080/ADPD1081 data sheet.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADPD1081Z-PPG evaluation board
- Ribbon cable
System Requirements
- PC running Windows 7 or Windows 10 operating system
- EVAL-ADPDUCZ microcontroller board
Documentation & Resources
-
UG-1255: Evaluating the ADPD1080/ADPD1081 Photometric Front Ends (Rev. 0)4/13/2018PDF748 K