Overview
Product Details
The hardware for the evaluation of the ADP5133 and includes detailed schematics and PCB layouts. The ADP5133 is available in a 16-ball, 2mm × 2mm WLCSP package.The ADP5133 evaluation board enables evaluation of the ADP5133 dual step-down regulator. The evaluation board is available in standard voltage options.
- Full-featured evaluation board for the ADP5133
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A current meter
- Load resistors
- Easy access to external components
- Dedicated enable option for each channel
- Mode option to change bucks from PSM to PWM operation
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-654: Evaluation Board for the ADP5133 Micro PMU5/22/2014PDF513 kB