Overview
Product Details
The hardware for the evaluation of the ADP5133 and includes detailed schematics and PCB layouts. The ADP5133 is available in a 16-ball, 2mm × 2mm WLCSP package.The ADP5133 evaluation board enables evaluation of the ADP5133 dual step-down regulator. The evaluation board is available in standard voltage options.
- Full-featured evaluation board for the ADP5133
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A current meter
- Load resistors
- Easy access to external components
- Dedicated enable option for each channel
- Mode option to change bucks from PSM to PWM operation
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.