Overview
Product Details
The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card/evaluation boards.
This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADI Power Studio™ Systemizer12/4/2020
-
How to Increase Power Efficiency in Software-Defined Radios10/1/2025 Analog Dialogue