The EVAL-ADM3067EEBZ allows quick and easy evaluation of the ADM3067E 50 Mbps, RS-485 transceiver with standard, 14-lead NSOIC footprint. The evaluation board allows the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation board can be powered by a standard configurable bench power supply within the 3.0 V to 5.5 V range.
The EVAL-ADM3067EEBZ evaluation board has a footprint for the ADM3067EBRZ full-duplex, RS-485 transceiver in a 14-lead NSOIC package.
For full details, see the ADM3067E data sheet, which must be used in conjunction with this user guide when using the EVALADM3067EEBZ evaluation board.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.