Overview

Product Details

ADL5802-EVALZ is a fully populated, 4-layer evaluation board fabricated using the Rogers RO 3003 material and is powered by a single supply in the 4.75 V to 5.25 V range. The RF, LO and IF ports are  configured for single-ended signaling via a balun transformer. The board provides smaller balun footprints for evaluation at higher frequencies. In addition, the board offers the capability to configure bias settings, IF filtering and matching schemes.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.