User Guides
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADL5580
- Dual-supply operation
- Easy to use interface with ACE
Product Details
The ADL5580-EVALZ evaluation board allows the manual control of the ADL5580 through the USB port on a Windows® PC via a SDP-S interface board.
Additional information on the ADL5580 is provided in the ADL5580 data sheet. Consult the ADL5580 data sheet in conjunction with the user guide when using the ADL5880-EVALZ evaluation board.
Markets & Technology
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- +5 V and −1.8 V dc power supplies
- System demonstration platform, EVAL-SDP-CS1Z (SDP-S)
- Network analyzer
- Signal generator
- Oscilloscope with high-Z probe (option)
- Spectrum analyzer (option)
- Windows PC with two or more USB ports
SOFTWARE NEEDED
- ACE software
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.