Overview

Product Details

ADL5562-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5562. The evaluation board integrates a prototype area for output impedance matching to the desired load and it requires only a single supply within the range of 3.0 V to 3.6 V.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.