-
ADL5541: 20 MHz to 6 GHz RF/IF Gain Block Data Sheet (Rev. B)8/6/2007PDF265 K
Overview
Product Details
ADL5541-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5541 Gerber Files9/13/2011ZIP247 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.