Overview
Product Details
ADL5530-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled J5VPOS and J6GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled IN1. The RF output is available at the SMA connector labeled OUT1.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADL5530: DC to 1000 MHz IF Gain Block Data Sheet (Rev. C)7/15/2015PDF1 M
 
- 
                                                                
                                                                    
                                                                                                                                            ADL5530 Gerber Files (Rev. B)9/13/2011ZIP10 K