Overview

Product Details

ADL5511-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPOS and GND. The RF input signals are applied to an edge-mounted SMA type RF connector (RFIN). The envelope output signal is accessible via the SMA connector labeled VENV. The RMS output and envelope reference signals are accessible on the clip leads labeled VRMA and EREF. To access the RMS output and envelope reference output via SMA cables, SMA connectors can be soldered on to the pads labeled VRMS1 and EREF1.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.