Overview
Features and Benefits
- Up to 210°C high temperature operation
- Supply voltages
- Dual supply: ±2.5 V
- Single supply: 1.8 V to 5.5 V
- Parallel interface compatible with 3 V logic
Product Details
The EVAL-ADG798EB1Z is the evaluation board for the ADG798 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.
The ADG798 is soldered to the center of the evaluation board, and headers are provided to connect to each of the source and drain pins. A 4-pin header powers the device and provides a user defined digital logic supply voltage.
Full specifications on the ADG798 are available in the ADG798 data sheet, which should be consulted in conjunction with user guide UG-1039 when using the evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADG798EB1Z evaluation board
Documentation
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.