Overview

Features and Benefits

  • Up to 210°C high temperature operation
  • Supply voltages
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Parallel interface compatible with 3 V logic

Product Details

The EVAL-ADG5298EB1Z is the evaluation board for the ADG5298 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.


The ADG5298 is soldered to the center of the EVALADG5298EB1Z evaluation board, and headers are provided to connect to each of the source and drain pins. A four pin header powers the device and provides a user defined digital logic supply voltage.


Full specifications on the ADG5298 are available in the ADG5298 data sheet, which should be consulted in conjunction with user guide UG-1038 when using the EVAL-ADG5298EB1Z evaluation board.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.