User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    
                                                                
                                                                    
                                                                        Evaluation Software
                                                                    
                                                                
                                                                    
                                                                        Rev.
                                                                        1.2.0
                                                                    
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Energy and Class S power quality measurement evaluation board with ADE9430 multiphase energy and power quality monitoring IC
 - 3-phase 4-wire, 3-phase 3-wire, or 3-wire single-phase measurements
 - Direct interface with current output current transformers
 - Up to 240 V rms nominal line neutral voltage measurement
 - For use with the ADSW-PQ-CLS Power Quality Library
 
Product Details
The EVAL-ADE9430ARDZ is for use with the STM32 NUCLEOF413ZH. The EVAL-ADE9430ARDZ can be directly interfaced with current transformers and voltage leads. The EVAL-ADE9430ARDZ enables quick evaluation and prototyping of energy and Class S power quality measurement systems with the ADE9430. The ADSW-PQ-CLS Power Quality Library and application examples are provided to simplify implementation of larger systems. To request access to the ADSW-PQ-CLS, fill out the software request form, where the target technology must be power quality monitoring and the processor/system on chip (SoC) is the ADE9430.Markets and Technologies
Applicable Parts
Package Contents
- STM32 NUCLEO-F413ZH
 - EVAL-ADE9430ARDZ evaluation board
 - Current transformers
 
Getting Started
Additional Equipment and Software Needed
- Micro USB cable
 - Voltage channel interconnects
 - ADSW-PQ-CLS Power Quality Library
 
Documents Needed
- ADE9430 data sheet
 - ADSW-PQ-CLS Power Quality Library User Guide
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE9430 - Schematic8/7/2025PDF573 K
 
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE9430 - Layout Files8/7/2025PDF1 M
 - 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE9430 - BOM8/7/2025PDF450 K
 
- 
                                                            
                                                                    
                                                                Class S Power Quality Monitoring Solution12/12/2024