Overview
Features and Benefits
- This board is also used to Evaluate the ADE7912 Product.
Product Details
The ADE7913 evaluation kit includes three boards that together allow the performance of the ADE7913 isolated sigma delta ADC to be evaluated in a context very close to an actual three phase meter implementation. The ADE7913 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers of every ADE7913 using a PC interface.
The file contains the evaluation board schematic, the bill of materials of the board, the layout files and the ADE7913 evaluation software installation files.
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.