Overview
Features and Benefits
- Fully featured evaluation board for the ADE1201
- PC control in conjunction with the SDP EVAL-SDP-CB1Z controller board
- PC software for control and data analysis
- Standalone capability
Product Details
The EVAL-ADE1201EBZ is a fully featured evaluation board designed to evaluate the ADE1201 single channel, configurable, isolated digital binary input IC performance in a context similar to a real binary input interface application. The system demonstration platform (SDP) EVAL-SDP-CB1Z controller board (SDP-B) must be purchased separately from the evaluation kit. The evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device through a PC interface.
For full specifications on the ADE1201, consult the ADE1201 data sheet, which must be used in conjunction with this user guide when using the EVAL-ADE1201EBZ.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE1201EBZ Schematic12/19/2019PDF697 K
- 
                                                                
                                                                    
                                                                                                                                            UG-1731: Evaluating the ADE1201 Single Channel, Configurable, Isolated Digital Input12/19/2019PDF734 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE1201EBZ PCB Layout12/19/2019PDF1 M
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE1201EBZ Gerber Files12/19/2019ZIP734 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADE1201EBZ BOM12/19/2019CSV5 K