This user guide explains the design and setup of the EVAL-ADAU1787Z evaluation board.
This evaluation board provides access to all analog and digital inputs/outputs on the ADAU1787. The ADAU1787 core is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-ADAU1787Z via a USB connection. The EVAL-ADAU1787Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. Any of these supplies are regulated to the voltages required on the EVAL-ADAU1787Z. The printed circuit board (PCB) is a 6-layer design, with a ground plane and a power plane on the inner layers. The EVAL-ADAU1787Z contains connectors for external microphones and speakers. The master clock can be provided externally or by the on-board 24.576 MHz passive crystal.
Multifunction pin names may be referenced by their relevant function only, for example, MPx, throughout this user guide.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.