Overview
Features and Benefits
- Footprint for ADA4530-1 8-lead SOIC package
- Footprints for passive components
- Available in buffer or transimpedance configuration
- Easy modifications to other standard configurations
- Guard ring to minimize leakage current
- Assembled with metal shields
- Enables quick prototyping
- Easy connection to test equipment
Product Details
The ADA4530-1R-EBZ is an evaluation board for the ADA4530-1 offered in an 8-lead SOIC package. The ADA4530-1R-EBZ is a 4-layer printed circuit board (PCB) designed to minimize leakage currents with its guard ring features for femtoampere input bias current (IB) measurement.
The ADA4530-1R-EBZ is available in two default configurations: buffer (ADA4530-1R-EBZ-BUF) and transimpedance (ADA4530-1R-EBZ-TIA). Both boards are populated with the necessary passive components, banana jacks/terminal blocks for supply voltages, BNC/terminal blocks for the output voltage, multiple test pins, and metal shields. All components are placed on the primary side with the exception of the triaxial (triax)/coaxial (coax) input connector (J1) and SHIELD3.
The ADA4530-1R-EBZ also has unpopulated resistor and capacitor pads that allows quick prototyping with different configurations, such as noninverting gain and inverting gain.
Specifications for the ADA4530-1 are provided in the ADA4530-1 data sheet available from Analog Devices, Inc. The ADA4530-1 data sheet and the AN-1373 Application Note should be consulted in conjunction with this user guide when using the evaluation board.
Figure 1 shows the top view of the evaluation board, and Figure 2 shows the bottom view. For more views of the evaluation board images, see the ADA4530-1R-EBZ Evaluation Board Photographs section.
Documentation & Resources
-
UG-865: ADA4530-1 8-Lead SOIC Package Evaluation Board (Rev. A)10/13/2015PDF3 M
-
ADA4530-1 Gerber Files3/16/2016ZIP50 K