Overview
Features and Benefits
- Enables quick breadboarding and prototyping
- Edge mounted SMA connector provisions
- Easy connection to test equipment and other circuits
Product Details
The ADA4254RU-EBZ evaluation board is designed to help users evaluate the ADA4254, which is offered in a 24-lead thin shrink small outline package (TSSOP) or a 28-lead lead frame chip scale package (LFCSP). Figure 1 and Figure 2 show the front and back sides of the evaluation boards with the TSSOP package.
The ADA4254RU-EBZ evaluation board is a 4-layer printed circuit board (PCB). The evaluation board accepts Subminiature Version A (SMA) edge mounted connectors on the inputs and outputs to efficiently connect to test equipment or other circuitry.
The ADA4254RU-EBZ evaluation board requires the following three supply domains.
- A high voltage supply domain consisting of the supply pins, VDDH and VSSH, which are typically +28 V and −28 V respectively.
- The analog output supply domain, AVDD, typically 5 V.
- The digital supply domain, DVDD, typically 3.3 V.
Markets and Technologies
Applicable Parts
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.