Overview

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9956.

Software

Evaluation Software

EXE
4.51 M
AD9956 Evaluation Software (Rev. 2.0)
This is the main installer and is 64-bit compatible.
TXT
1.81 K
AD9956 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.