Overview
Product Details
The AD9645-125EBZ is an evaluation board for the AD9645, dual 14-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9645.
The AD9645 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
AD9655/AD9645/AD9635 Evaluation Documentation2/12/2013WIKI
-
AD9655/AD9645/AD9635 Design and Integration Files6/22/2015ZIP614 K
-
AD9635 S Parameter1/19/2015XLSX428K