Overview

Features and Benefits

  • Full featured evaluation board for the AD9119
  • Includes options to evaluate:
    • Baseband and standard DAC operation
    • Mix-Mode™ operation (2nd and 3rd Nyquist zones)
  • USB interface for configuration
  • Accepts external clock sources
  • Data pattern generator and SPI software interfaces
  • Rapid prototyping, custom test vectors, comprehensive testing and ease of use.

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9119.

The AD9119 Evaluation Boards, AD9119-MIX-EBZ or AD9119-EBZ, connects to the ADS7-V2 to allow for quick evaluation of the AD9119. The ADS7-V2 allows the user to create many types of digital vectors and transmit these at speed to the AD9119 in any of the AD9119 operating modes. The AD9119 evaluation board is configured over USB with accompanying PC software.

Applicable Parts

Documentation & Resources

Software

ACE Software

ZIP
313 KB
ACE plug-in for Board.AD9129 1.2020.4400 [Jan 23 20]
Plug-in for evaluating the AD9129 and AD9119 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards