Overview

Product Details

The AD8479R-EBZ is specifically designed to aid the evaluation of the AD8479, a very high common-mode voltage precision difference amplifier. The design of this board emphasizes simplicity and ease of use. This board comes with connection options for the input and output terminals (SMA and Vector pins) and a predefined configuration with the reference pins both tied to ground.


See the AD8479R-EBZ documentation and AD8479 data sheet for additional information.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.