Overview

Product Details

AD8376-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8376. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and a prototype area for output impedance matching to the desired load. Additionally, the evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.


Markets & Technology

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.