Overview
Product Details
AD8362-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/50 mA power suppply. The 5 V power supply should be connected to the pins labeled VPOS and AGND. The RF input signal is applied to the SMA connector labeled RFIN and the output voltage is available on the SMA connector labeled VOUT.
Documentation & Resources
-
AD8362: 50 Hz to 3.8 GHz 65 dB TruPwrâ„¢ Detector Data Sheet (Rev. F)10/4/2005PDF1 M
-
AD8362 Gerber Files9/11/2011ZIP198 kB