Overview

Product Details

The AD8283CP-EBZ and AD8285CP-EBZ are designed to aid in the evaluation of AD8283 and AD8285 radar receive path ICs. The boards connect to the high speed ADC FIFO evaluation board for ready data capture. They also provide  flexible options for clock settings, voltage references, and easy interfaces for input signals.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.